Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jacob
Description
10.6xx15 M/G - Screw plug metric hexagonal with O-ring
Bill of material
10.62015 M/G
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK
across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models