Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 81
HELP_VARIABLE
Company
D-M-E
Description
10 7/8 x 12 - D-M-E Standard A-Series Mold Bases 10 7/8 x 12
Bill of material
1112A-27-23(3 1/2_12_5/32_1/2_7/8_0_0_1_0)
CN
Catalog Number
A
Height of A Plate
Pouce
B
Height of B Plate
Pouce
C
Height of Riser
Pouce
D
Diameter of Locating Ring
3.990 Pouce
E
Length of Ejector Bar
Pouce
O
Small Dia. of Sprue Bushing Orifice
Pouce
R
Spherical Radius of Sprue Bushing
Pouce
T
Thickness of Top Clamping Plate
Pouce
GE
Guided Ejection System Type
BT
Guided Ejection Bushing Type
RPP
Return Pin Position
LPV
Leader Pin Vents