Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SMC
Description
10-CRB1/10-CDRB1 - Rotary Actuator/Vane Style/Clean Series
Bill of material
10-CRB1BW50-90S
SIZE
Size
MOUNT
Mounting style
(B) Basic style
MAGNET
Built-in magnet
SHAFT
Shaft type
(W) Double shaft (Long shaft key & Four chamfers)
ANGLE
Rotating angle
VANE
Vane type
PORT
Connection port location
AUTOSWITCH
Auto switch
LEAD
Electrical entry/Lead wire length
NUMBER
Number of auto switches
POS
Key position
OPTION
Made to Order or Port thread type
THREAD2
Thread on/off
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели