Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Connection
Description
10" x 3" Wide - CC Stout HD Caster
Bill of material
DC-5550-010300-40-T7
PN
Part Number
DC-5550-010300-40-T7
RS
Rig Series
WS
Wheel Series
CC STOUT HD
WD
Wheel Diameter
10 Inch
WW
Wheel Width
3 Inch
BT
Bearing Type
40
TPS
Top Plate Size
5-1/4" x 7-1/4"
OPT
Options
H
Overall Height
12 1/2 Inch
SL
Swivel Lead
2 1/2 Inch
SR
Swivel Radius
7 1/2 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models