Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
10.xx15 M/G - Screw plug metric round with O-ring
Bill of material
10.2515 M/G
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
DA
Diameter
mm
S
Slot width
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
NEMA
Protection grade
NEMA 250/UL50E
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM2
Test standard
ZUL2
Approval 2
USR / CNR
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models