Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
Jacob
Description
10.xx15 Y/G - Screw plug metric round with O-ring
Bill of material
10.2015 Y/G
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
DA
Diameter
mm
S
Slot width
mm
H
Height
mm
INSTDM
Installationsdrehmoment
Nm
STGEW
Unit weight
g
MATK
Material body
Brass lead-free CuZn21Si3P, nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
NEMA
Protection grade
NEMA 250/UL50E
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM2
Test standard
ZUL2
Approval 2
USL / CNL
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model