Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Jacob
Description
10.xx15 Y - Screw plug metric round without O-ring
Bill of material
10.2015 Y
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
DA
Diameter
mm
S
Slot width
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass lead-free CuZn21Si3P, nickel-plated
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models