Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Bando
Description
100 mm
Bill of material
50 S14M 1000 - 11080X42
N
No. of teeth
DP
dp
mm
DO
do
mm
SHAPE
Shape
MAT
Material of pulley
MODELNO
TL Bushing Model No.
AP
Additional processing
SD
d Bore
mm
W
115 mm
WA
mm
S
mm
DB
mm
L
mm
S2
mm
S3
mm
H
mm
MASS
Mass (Rough estimate)
kg
FL
Flange
FLNO
Flange No.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model