Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
1000-T - 1000 Watt, Convection-Cooled Dry Terminations
Bill of material
1000-T-MB
PN
Part Number
1000-T-MB
PR
Power Rating
1000 W
TYPE
Product Type
T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.880 Inch
B
10.800 Inch
C
11.680 Inch
D
12.750 Inch
E
9.570 Inch
F
11.000 Inch
G
9.500 Inch
H
6.800 Inch
COLL
Coolant Method
Dry, Convection Cooled
AT
Ambient Temperature
-40°C to 40°C
NS
Dimensions L x W x H
11.68 x 9.57 x 12.75 Inch
WEIGHT
Weight - Approx.
26.50 lbs.
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models