Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100002030 - TX700 HMI/PLC Series, 7" Display - CODESYS V3 PLC with TARGET and WEB VISU, High
Bill of material
100002030
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100002030
DESCSHORT
Short Description
TX700 HMI/PLC Series, 7" Display - CODESYS V3 PLC with TARGET and WEB VISU, High
DESCLONG
Long Description
TX700 HMI/PLC Series, 7" Display - CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 7" TFT wide screen color display, LED backlight, 800 x 480 pixel resolution, 16 M colors, Capacitive touchscreen with glass front, 3 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot
EAN
4047101456370
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX707-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés