Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10000432 - Steel(+)Bind LI
Bill of material
10-00-0432-0040-0060
S
Size
L
Length
CNSORDERNO
Order number
P
Pitch
mm
TOH
Type of + Hole
2
DK
Outside Diameter
mm
TDK
tolerance-dk
-0.5 mm
K
Width
mm
TK
tolerance-k
+-0.15 mm
SOTLW
Size of toothed lock Washer
SOSW
Size of Spring Washers
NONE
LOR
Length of Run -out of thread (a)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models