Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100017852 - TXF700 HMI Series Accessories, PoE Injector (M22 Connector for IP67 Connection),
Bill of material
100017852
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100017852
DESCSHORT
Short Description
TXF700 HMI Series Accessories, PoE Injector (M22 Connector for IP67 Connection),
DESCLONG
Long Description
TXF700 HMI Series Accessories, PoE Injector (M22 Connector for IP67 Connection), Max. 36-W PoE Output Power, Power and data supply for Power over Ethernet, Robust design, Mounting via M22 screw thread on the rear, Ethernet with 10/100 Mbps, Reverse-polarity protected and short-circuit proof, Surge protection and overcurrent protection
EAN
4047101522709
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU20-POE-36W02
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink