Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100020091 - TXF700 HMI Series Accessories, Pipe Support for TFX715 and 721
Bill of material
100020091
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100020091
DESCSHORT
Short Description
TXF700 HMI Series Accessories, Pipe Support for TFX715 and 721
DESCLONG
Long Description
TXF700 HMI Series Accessories, Pipe Support for TFX715 and 721, Wall bracket for all TXF700 device variants, Pipe spacing: 50 mm, Pipe connection: 48 mm, All seals and screws included, Protection class IP67
EAN
4047101526257
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TXF-MT-02
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model