Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
100045S3 - Steel 4-mark Hexagon upset head SP
Bill of material
10-00-45S3-0080-0200
SIZE
Size
M 8
L
Length
CNSORDERNO
Order number
P
Pitch
1.25 mm
K
Width
5.5 mm
TK
tolerance-k
+-0.15 mm
S
Width
12 mm
TS
tolerance-S
-0.25 mm
E
Height
13.1 mm
SOW
Size of Washer
18x1.6
SOSW
Size of Spring Washer
14.5x2.0
LOR
Length of Run -out of thread (a)
8.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models