Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10007502 - Steel 7-mark Hexagon upset head P
Bill of material
10-00-7502-0080-0300
SIZE
Size
M 8
L
Length
CNSORDERNO
order number
P
Pitch
1.25 mm
K
Width
5.5 mm
TK
tolerance-k
+-0.15 mm
S
Width
12 mm
TS
tolerance-S
-0.25 mm
E
Height
13.1 mm
SOW
Size of Washer
NONE
SOSW
Size of Spring Washer
14.5x2.0
LOR
Length of Run -out of thread (a)
6.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models