Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
1002 - DIN 371 TIN TAP
Bill of material
1002 5.000
J21
Item ID
J23
Item Description
S GEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
PM HSS-E
J1
Standard Number
DIN 371
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E-PM
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3196 - DIN6527L SC END MILL
    Gühring
    1287 - DIN 371 TICN TAP
    Gühring
    1870 - DIN371 TAP
    Gühring
    2916 - DIN371 "FIRE" TAP
    Gühring
    3045 - WN "FIRE" SC END MILL
    Gühring
    4218 - DIN371 TAP
    Gühring
    1010 - DIN 40435 TIN TAP
    Gühring
    1063 - DIN 371~ C GEWINDEBOHRER
    Gühring
    1059 - DIN371~ TICN TAP
    Gühring
    2710 - DIN 371 TIN TAP
    Gühring
    4640 - DIN 371 TAP
    Gühring
    1285 - DIN 371 TIN TAP
    Gühring
    2917 - DIN371 TAP
    Gühring
    2889 - DIN 371~ TAP
Previews
3D
Dimension
2D
Download CAD models