Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10020022 - Stainless(+)Pan head LO
Bill of material
10-02-0022-0040-0150
S
Size
M 4
L
Length
CNSORDERNO
Order number
P
Pitch
0.70 mm
TOH
Type of + Hole
2
DK
Outside Diameter
7.0 mm
TDK
tolerance-dk
-0.5
K
Width
2.6 mm
TK
tolerance-k
+-0.15 mm
SOTLW
Size of toothed lock Washer
8.5x0.45
LOR
Length of Run -out of thread (a)
2.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    SRBS - Hexalobular Socket Button Head Cap Screw with Pin
    SKF
    BJ1_001 - Self-aligning ball bearings
    NSK Rolling Bearing
    Open Type
    SKF
    BA2_001 - Angular contact ball bearings, double row
    SKF
    BA1_001_101 - Angular contact ball bearings, single row
    NTN Corporation
    With snap ring groove N
    NTN Corporation
    Open type
    SKF
    BB1_503 - INSOCOAT deep groove ball bearings, single row
    NTN Corporation
    Shielded type ZZ
Previews
3D
Dimension
2D
Download CAD models