Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10020022 - Stainless(+)Pan head LO
Bill of material
10-02-0022-0040-0150
S
Size
M 4
L
Length
CNSORDERNO
Order number
P
Pitch
0.70 mm
TOH
Type of + Hole
2
DK
Outside Diameter
7.0 mm
TDK
tolerance-dk
-0.5
K
Width
2.6 mm
TK
tolerance-k
+-0.15 mm
SOTLW
Size of toothed lock Washer
8.5x0.45
LOR
Length of Run -out of thread (a)
2.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models