Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1003, 1003-Black-FB - T-Slotted Profile - 10 Series
Bill of material
1003-145
PN
Part No.
1003-145
SERIES
Series
1003
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
.5333 lbs
MIX
Moment of Inertia IX
.0441 Inch^4
MIY
Moment of Inertia IY
.0491 Inch^4
EA
Estimated Area
.4582 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models