Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1004-S, 1004-S-Black-FB - 1004-S Profile
Bill of material
1004-S-145
PN
Part Number
1004-S-145
SERIES
Series
10
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
2°.
INERTIA
IX = 0.056^4 - IX = 0.046^4
AREA
0.484 in.²
YIELD
35,000psi
ELASTICITY
10,200,000
LENGTH
Length
145" , 242"
WEIGHT
0.0470 lb/in
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models