Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004238 - WS 4-14
Bill of material
PHOENIX CONTACT 1004238
MANUID
Product number of the Manufacturer
1004238
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Plate, orange, labeled: Lightning flash and warning in English, mounting type: plug in, for terminal block width: 14 mm, diameter: 0 mm
MANUTYPEDESC
Manufacturer Type Description
WS 4-14
PREVIEW
Preview
INTNO
International product number
4017918011963
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
56 mm
BAA020
height
26 mm
AAZ233
Printing
Lightning flash and warning in English
AAH043
type of delivery
Plate
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4017918011963
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, Plate, orange, labeled: Lightning flash and warning in English, mounting type: plug in, for terminal block width: 14 mm, diameter: 0 mm
AAO057
Product type
WS 4-14
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part