Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004306 - KLM
Bill of material
PHOENIX CONTACT 1004306
MANUID
Product number of the Manufacturer
1004306
DESCSHORT
Short Description
Terminal strip marker carrier
DESCLONG
Long Description
Terminal strip marker carrier, transparent, unlabeled, mounting type: plug in, lettering field size: 25 x 6 mm
MANUTYPEDESC
Manufacturer Type Description
KLM
PREVIEW
Preview
INTNO
International product number
4017918012007
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
HB
BAA018
length
28 mm
BAF016
width
8.00 mm
BAA020
height
28 mm
BAB577
depth
22 mm
AAF040
net weight
0.000988 kg
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
ABS
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918012007
AAW338
Manufacturer product designation
Terminal strip marker carrier
AAU734
Manufacturer product description
Terminal strip marker carrier, for E/UK or CLIPFIX 35 end brackets, can be marked using insert labels in 25 x 6 mm format
AAO057
Product type
KLM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models