Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
norelem
Description
10048 - Aluminium profiles 40x80 Type I
Bill of material
10048-084080X1000
BEST
Order No.
10048-084080X1000
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
NUTB
slot width
8 mm
PROFIL
Profile
40x80 mm
IX
Ix
26,7 cm4
IY
Iy
101,02 cm4
WX
Wx
13,39 cm³
WY
Wy
25,15 cm³
PROFILFL
Profile surface
16,52 cm²
F1
F1 max. kN
5 kN
GEW
Approx. weight
4.510 kg
INFO
Technical Information
Info
BS
Description
情報
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)