Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1005332 - FB-MUX/HS/DI24/PA
Bill of material
PHOENIX CONTACT 1005332
MANUID
Product number of the Manufacturer
1005332
DESCSHORT
Short Description
Multiplexer
DESCLONG
Long Description
The FB-MUX/HS/DI24/PA head station can be used with up to six 4-channel digital input modules (RAD-DI4-IFS), six 4-channel NAMUR digital input modules (RAD-NAM4-IFS), three 8-channel digital input modules (RAD-DI8-IFS), or any combination of modules for maximum of 24 total channels. This configuration can be used as a high-density digital input solution.
MANUTYPEDESC
Manufacturer Type Description
FB-MUX/HS/DI24/PA
PREVIEW
Preview
INTNO
International product number
4055626475783
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
AAG583
ethernet possible
No
AAI190
number of ports 10 Mbps of ST
0
AAI189
number of ports 10 Mbps of SC
0
AAI186
number of ports 10 Mbps BNC
0
AAI185
number of ports 10 Mbps AUI
0
AAI188
number of ports 10 Mbps RJ45
0
AAI193
number of ports 10/100 Mbps RJ45
0
AAI197
number of ports 100 Mbps SC
0
AAI199
number of ports 100 Mbps VF-45
0
AAI209
number of ports 1000 Mbps SC (SX)
0
AAI208
number of ports 1000 Mbps SC (LX)
0
AAG119
19 inch mounting possible
No
AAI261
number of GIBC-ports (LX)
0
AAI262
number of GIBC-ports (SX)
0
AAI305
number of mini-GBIC-ports (LX)
0
AAI306
number of mini-GBIC-ports (SX)
0
AAI177
number of ports 1 Gbps RJ45
0
AAI179
number of ports 10 Gbps LC (LX)
0
AAI180
number of ports 10 Gbps LC (SX)
0
AAI182
number of ports 10 Gbps SC (LX)
0
AAI184
number of ports 10 Gbps SC (SX)
0
AAI187
number of ports 10 Mbps MTRJ
0
AAI191
number of ports 10 Mbps VF-45
0
AAI196
number of ports 100 Mbps RJ45
0
AAI198
number of ports 100 Mbps ST
0
AAI202
number of ports 1000 Mbps LC (LX)
0
AAI203
number of ports 1000 Mbps LC (SX)
0
AAI206
number of ports 1000 Mbps RJ45
0
AAO663
GTIN
4055626475783
AAW338
Manufacturer product designation
Multiplexer
AAU734
Manufacturer product description
The FB-MUX/HS/DI24/PA head station can be used with up to six 4-channel digital input modules (RAD-DI4-IFS), six 4-channel NAMUR digital input modules (RAD-NAM4-IFS), three 8-channel digital input modules (RAD-DI8-IFS), or any combination of modules for maximum of 24 total channels. This configuration can be used as a high-density digital input solution.
AAO057
Product type
FB-MUX/HS/DI24/PA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models