Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1007248 - SBS10:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 1007248
MANUID
Product number of the Manufacturer
1007248
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, Card, white, unlabeled, can be labeled with: Marker pen, perforated, mounting type: snapped, snap into flat marker groove, for terminal block width: 10 mm, lettering field size: 6 x 10.1 mm, Number of individual labels: 250
MANUTYPEDESC
Manufacturer Type Description
SBS10:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918012854
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA351
color
White
BAA018
length
6 mm
BAF016
width
10.1 mm
BAA020
height
6 mm
BAB577
depth
0.300 mm
AAF040
net weight
0.007 kg
AAZ231
Width label space
10.100 mm
AAZ232
Height label space
6 mm
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
250
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
cellulose acetate
AAC900
Grid dimensions
10 mm
AAO663
GTIN
4017918012854
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, Card, white, unlabeled, can be labeled with: Marker pen, perforated, mounting type: snapped, snap into flat marker groove, for terminal block width: 10 mm, lettering field size: 6 x 10.1 mm, Number of individual labels: 250
AAO057
Product type
SBS10:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39207380
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model