您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1007720
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/11/1007720.prj},{NB=1007720},{MANUID=1007720},{BAH005=48},{AAF726=4},{AAT080=3},{AAC029=-40},{AAC028=-50},{AAB912=105},{AAB913=105},{AAW074=0.340},{AAB762=10},{AAO663=4055626480770},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85444290},{AAO676=1007720},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 3-position, PUR halogen-free, irradiated, yellow, free cable end, on Socket straight M8, cable length: 10 m, High-grade steel knurl},{MANUTYPEDESC=SAC-3P-10,0-160/M8FS 0,34 VA},{INTNO=4055626480770},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=11},{AAP798=not available},{BAB392=not available},{AAC108=IP65},{BAD656=Yes},{AAC202=Ni/Au}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1007720 - SAC-3P-10,0-160/M8FS 0,34 VA
Bill of material
PHOENIX CONTACT 1007720
MANUID
Product number of the Manufacturer
1007720
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, irradiated, yellow, free cable end, on Socket straight M8, cable length: 10 m, High-grade steel knurl
MANUTYPEDESC
Manufacturer Type Description
SAC-3P-10,0-160/M8FS 0,34 VA
INTNO
International product number
4055626480770
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
48
V
AAF726
rated current
4
A
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAT080
Pole number
3
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
Yes
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
not relevant
BAD993
screened
No
BAG101
Status display present
No
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
AAB418
Design of the electrical connection (head 1)
not relevant
BAF281
Use for product
BAB378
Color of coat
yellow
AAC029
min. permissible cable outside temperature, when moving
-40
°C
AAC028
min. permissible cable outside temperature, fixed laid
-50
°C
AAB912
max. permissible cable outside temperature, fixed laid
105
°C
AAB913
max. permissible cable outside temperature, when moving
105
°C
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
straight
AAS489
Knurl material
Stainless steel
AAB419
Design of the electrical connection (head 2)
M8
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAB379
Type of plug-in contact, head 1
Not relevant
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.340
mm^2
AAC133
Radial networked
No
AAW075
Coding
A-coded
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
10
m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4055626480770
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, 3-position, PUR halogen-free, irradiated, yellow, free cable end, on Socket straight M8, cable length: 10 m, High-grade steel knurl
AAO057
Product type
SAC-3P-10,0-160/M8FS 0,34 VA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1403969 - SAC-4P-M12MS/0,6-600/M12FS HD
PHOENIX CONTACT
07.12.2023
231-302/124-000 to 231-316/125-000 - 1-conductor female connector, CAGE CLA...
WAGO
14.07.2023
ISO straight fitting,fixed, female, IP 54 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
KFG2F-F - Female Connector
SMC
22.11.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求