Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
100870 - UVA 250
Bill of material
100870
ARTICLENUMBER
Art.-Nr.
100870
SHORTNAME
UVA 250
ARTIKLENAME
Article Name
BASE BEAM UVA 250
ARTICLEDESC
Article Description
For free-standing and mobile scaffold units. For symmetric and antimetric assembly of UP T 72/T 104 and Rosett 72, 75, 100, 104 and symmetric assembly of Rosett b = 75, 100, 150, 200 and 250 cm.
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
40.70 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models