Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
100D - Ball-Screw Series
Bill of material
100D-TL5-S100-M1-H100W
MODEL
Model
100D
HT
Hole type
LEAD
Lead
mm
BS
B.S
16 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
485.0 mm
A
150.0 mm
M
1 unit
N
6 unit
KG
4.80 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models