Catalog navigation
Selezione modello CAD
Prodotti disponibili: 10
HELP_VARIABLE
Company
Jacob
Description
1010xx - WADI PG Brass
Bill of material
101016
ARTNR
Article No.
A
Thread
C
Clamping area
mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATDR
Material Pressure ring
MATDA
Material sealing ring outer
CR/NBR
MATDI
Material sealing ring inner
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP65
Protection grade
IP65 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    Jacob
    50.6xx M/EMV - PERFECT EMC metric Brass
    Jacob
    50.6xx PAzzzz - PERFECT cable gland metric
    Jacob
    2xxx M - Hexagonal locknut Pipe thread Brass
    HARTING
    Han CGM-P-EXi M25 D 9...16mm
    HARTING
    Han CGM-P-EXi M32 D 13...20mm
    LAPP
    SKINTOP® MSR-M - Cable gland brass reduced
    Jacob
    50.6xx ES - PERFECT metric Stainless steel
    HARTING
    Han CGM-P-EXi M40 D 22...32mm
    HARTING
    Han CGM-P-EXi M20 D 6...12mm
    Pflitsch
    UNI Dicht-Cable Gland standard stainless steel - metric
    Pflitsch
    blueglobe-Cable Gland standard brass - metric
    WISKA
    OSNJ A2F - ATEX Ex d cable glands for non-armoured cables, OSNJ, brass nickel-plated, metric
    Pflitsch
    blueglobe TRI - Metric
    Pflitsch
    UNI Dicht-Cable Gland EMC brass - metric
Anteprime
3D
Dimensione
2D
Download modelli CAD