Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Jacob
Description
1010xxMxxES - WADI metric Stainless steel
Bill of material
101016M20ES
ARTNR
Article No.
A
Thread
mm
C
Clamping area
mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Edelstahl 1.4305 / AISI 303 Edelstahl
MATDR
Material Pressure ring
Brass nickel-plated
MATDA
Material sealing ring outer
CR/NBR
MATDI
Material sealing ring inner
CR/NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP65
Protection grade
IP65 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LAPP
    SKINTOP® STR - Cable gland plastic reduced
    HARTING
    Han CGM-M M16x1,5 D. 5-10mm
    Bossard Catalog
    BN 22157 - Cable glands
    Jacob
    50.0xxMxxPARzzzz - PERFECT cable gland metric reduced
    Jacob
    K252-1xxx-zz - WADI one cable gland
    Fabory
    DIN 6334 - Hexagon extension nuts
Previews
3D
Dimension
2D
Download CAD models