Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1012, 1012-Black-FB - T-Slotted Profile - 10 Series
Bill of material
1012-145
PN
Part No.
1012-145
SERIES
Series
1012
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
.4982 lbs
MIX
Moment of Inertia IX
.0400 Inch^4
MIY
Moment of Inertia IY
.0400 Inch^4
EA
Estimated Area
.4280 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models