Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1012015 - TOPMARK NEO
Bill of material
PHOENIX CONTACT 1012015
MANUID
Product number of the Manufacturer
1012015
DESCSHORT
Short Description
Laser marker
DESCLONG
Long Description
Laser marker, with operating instructions, declaration of conformity, LS adapter plate +4 magnets, LS retaining plate, type E and F power cables, LAN cable, weight: 45 kg, length: 0.58 m, width: 580 mm, height: 615 mm
MANUTYPEDESC
Manufacturer Type Description
TOPMARK NEO
PREVIEW
Preview
INTNO
International product number
4055626487922
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4055626487922
AAW338
Manufacturer product designation
Laser marker
AAU734
Manufacturer product description
Laser marking system for the efficient marking of metal or plastic marking material from the LS…, UCT…, UC…/PP…, UM… product families.
AAO057
Product type
TOPMARK NEO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84561190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models