Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1012018 - TOPMARK NEO SET
Bill of material
PHOENIX CONTACT 1012018
MANUID
Product number of the Manufacturer
1012018
DESCSHORT
Short Description
Laser marker
DESCLONG
Long Description
Laser marker, weight: 100 kg
MANUTYPEDESC
Manufacturer Type Description
TOPMARK NEO SET
PREVIEW
Preview
INTNO
International product number
4055626486284
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
20
AAO663
GTIN
4055626486284
AAW338
Manufacturer product designation
Laser marker
AAU734
Manufacturer product description
Device set consisting of the TOPMARK NEO laser marking system and the TMN-EXTRACTION extraction unit for the efficient marking of metal or plastic marking material from the LS…, UCT…, UC…/PP…, UM… product families.
AAO057
Product type
TOPMARK NEO SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84561190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part