Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10127397 - PwrBlade ULTRA, Header, Right Angle Plug, STB
Bill of material
10127397-H-00-00-00-00-STD-00-00-1
PN
Part Number
10127397-XXH0000LF
SERIES
Base Number
10127397
XX
XX - Denotes Series Number Defined by Factory
HDS
Hold Down Selection
M3
2-Low Power Left Side
M
1-High Power Left Side
S
4-Signal Contacts
SCT
Signal Contact Type
N3
2-Low Power Right Side
N
1-High Power Right Side
DESC
Description
0HVP+0LP+0HP+0S+0LP+0HP
SW
Spacer Length
A
Dim A
11.80 mm
B
Dim B
3.29 mm
C
Dim C
6.08 mm
NOTE
Note
Overall length OK
TL
Tail Length
3.43 mm
LF
Lead Free Option
LF - Lead Free
M3N
LP moduls Left side
0
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD