Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1012948 - EV-T2G3C-3AC32A-6,5M6,0ESBK01
Bill of material
PHOENIX CONTACT 1012948
MANUID
Product number of the Manufacturer
1012948
DESCSHORT
Short Description
AC charging cable
DESCLONG
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, housing: black, gray, PHOENIX CONTACT logo, cable: 6.5 m, black, straight
MANUTYPEDESC
Manufacturer Type Description
EV-T2G3C-3AC32A-6,5M6,0ESBK01
PREVIEW
Preview
INTNO
International product number
4055626488998
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
IEC 62196-2
AAC824
Nominal current
32 A
AAF583
nominal voltage
480 V
BAD006
Current type
AC 3-phase
AAG538
length of the cable
6.500 m
AAT134
Charging mode
Mode 3
AAT132
Type infrastructure side
free conductor end
AAT133
With Incable Control Box (ICCB)
No
AAT131
Type vehicle side
type 2
AAT130
Number of communication conductors
2
AAT135
With temperature sensor
No
AAO663
GTIN
4055626488998
AAW338
Manufacturer product designation
AC charging cable
AAU734
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, housing: black, gray, PHOENIX CONTACT logo, cable: 6.5 m, black, straight
AAO057
Product type
EV-T2G3C-3AC32A-6,5M6,0ESBK01
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models