Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014154 - PML-M106 (D200)
Bill of material
PHOENIX CONTACT 1014154
MANUID
Product number of the Manufacturer
1014154
DESCSHORT
Short Description
Mandatory sign
DESCLONG
Long Description
Mandatory sign, Sheet, blue/white, labeled: Wear safety helmet, mounting type: adhesive, diameter: 200 mm, lettering field size: d: 200 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PML-M106 (D200)
PREVIEW
Preview
INTNO
International product number
4046356783996
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356783996
AAW338
Manufacturer product designation
Mandatory sign
AAU734
Manufacturer product description
Mandatory sign, Sheet, blue/white, labeled: Wear safety helmet, mounting type: adhesive, diameter: 200 mm, lettering field size: d: 200 mm, Number of individual labels: 1
AAO057
Product type
PML-M106 (D200)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part