Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014319 - PMM (EX20)R SR CUS
Bill of material
PHOENIX CONTACT 1014319
MANUID
Product number of the Manufacturer
1014319
DESCSHORT
Short Description
Magnetic label
DESCLONG
Long Description
Magnetic label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PMM (EX20)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356786232
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
15000 mm
BAA020
height
20 mm
BAA018
length
15000 mm
AAZ233
Printing
labeled according to customer specifications
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
magnetic adhesion
BAD656
Without halogens
No
BAB664
material
Magnetic tape
BAG626
Transparent
No
BAF281
Use for product
System marking
BAC093
Type of labeling
with lettering
BAD594
self-adhesive
No
AAO663
GTIN
4046356786232
AAW338
Manufacturer product designation
Magnetic label
AAU734
Manufacturer product description
Magnetic label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
AAO057
Product type
PMM (EX20)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models