Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014400 - UCT-EM (17X8) CUS
Bill of material
PHOENIX CONTACT 1014400
MANUID
Product number of the Manufacturer
1014400
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 17 x 8 mm, Number of individual labels: 18
MANUTYPEDESC
Manufacturer Type Description
UCT-EM (17X8) CUS
PREVIEW
Preview
INTNO
International product number
4046356783408
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
8.040 mm
BAF016
width
17.04 mm
BAA020
height
8.04 mm
BAB577
depth
4.150 mm
AAF040
net weight
0.014 kg
AAZ231
Width label space
16.260 mm
AAZ232
Height label space
7.620 mm
AAZ230
Number of units per delivery form
18
AAZ229
Assembly type
snapped into marker carrier
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAO663
GTIN
4046356783408
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 17 x 8 mm, Number of individual labels: 18
AAO057
Product type
UCT-EM (17X8) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model