Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
101767 - FIXED STOP ROLLER CONV. – P22
Bill of material
101767
CODE
Code
101767
A
Length
42 mm
B
Length
7 mm
C
Length
36 mm
D
Length
32.5 mm
E
Diameter
4 mm
F
Length
49 mm
G
Wheelbase
22 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models