Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1020-S, 1020-S-Black-FB - 1020-S Profile
Bill of material
1020-S-145
PN
Part Number
1020-S-145
SERIES
Series
10
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
IX=.086^4 - IX=.310^4
AREA
.786 in.²
YIELD
35,000psi
ELASTICITY
10,200,000 lb/in²
LENGTH
Length
145" , 242"
WEIGHT
.0763 lb/in
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models