Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
norelem
Description
10206 - Connecting sets central Type B
Bill of material
10206-1000
BEST
Order No.
TYP
Type
B
NUTB
slot width
10 mm
AUSF
version
°
A
distance
22.5 mm
D2
diameter
9.8 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD