Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1020882 - GW PN/ASCII 2E/4DB9
Bill of material
PHOENIX CONTACT 1020882
MANUID
Product number of the Manufacturer
1020882
DESCSHORT
Short Description
Interface converters
DESCLONG
Long Description
The GW PN/ASCII... converts RAW or ASCII serial strings into PROFINET. Includes two RJ45 ports and four D-SUB 9 ports.
MANUTYPEDESC
Manufacturer Type Description
GW PN/ASCII 2E/4DB9
PREVIEW
Preview
BAF016
width
45 mm
BAA020
height
99 mm
BAB577
depth
115 mm
AAG583
ethernet possible
No
AAI190
number of ports 10 Mbps of ST
0
AAI189
number of ports 10 Mbps of SC
0
AAI186
number of ports 10 Mbps BNC
0
AAI185
number of ports 10 Mbps AUI
0
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
No
AAI188
number of ports 10 Mbps RJ45
0
AAI193
number of ports 10/100 Mbps RJ45
2
AAI197
number of ports 100 Mbps SC
0
AAI199
number of ports 100 Mbps VF-45
0
AAI209
number of ports 1000 Mbps SC (SX)
0
AAI208
number of ports 1000 Mbps SC (LX)
0
AAG119
19 inch mounting possible
No
AAI261
number of GIBC-ports (LX)
0
AAI262
number of GIBC-ports (SX)
0
AAI305
number of mini-GBIC-ports (LX)
0
AAI306
number of mini-GBIC-ports (SX)
0
AAI177
number of ports 1 Gbps RJ45
0
AAI179
number of ports 10 Gbps LC (LX)
0
AAI180
number of ports 10 Gbps LC (SX)
0
AAI182
number of ports 10 Gbps SC (LX)
0
AAI184
number of ports 10 Gbps SC (SX)
0
AAI187
number of ports 10 Mbps MTRJ
0
AAI191
number of ports 10 Mbps VF-45
0
AAI196
number of ports 100 Mbps RJ45
0
AAI198
number of ports 100 Mbps ST
0
AAI202
number of ports 1000 Mbps LC (LX)
0
AAI203
number of ports 1000 Mbps LC (SX)
0
AAI206
number of ports 1000 Mbps RJ45
0
AAO663
GTIN
4055626512013
AAW338
Manufacturer product designation
Interface converters
AAU734
Manufacturer product description
The GW PN/ASCII... converts RAW or ASCII serial strings into PROFINET. Includes two RJ45 ports and four D-SUB 9 ports.
AAO057
Product type
GW PN/ASCII 2E/4DB9
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626512013
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
167
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models