Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1020905 - P-CO 2-5 R10K
Bill of material
PHOENIX CONTACT 1020905
MANUID
Product number of the Manufacturer
1020905
DESCSHORT
Short Description
Component connector
DESCLONG
Long Description
Component connector, with 10 kOhm resistance for wire-break monitoring, pitch: 5.2 mm, length: 8.9 mm, width: 4.1 mm, height: 34.8 mm, number of positions: 2, color: black
MANUTYPEDESC
Manufacturer Type Description
P-CO 2-5 R10K
PREVIEW
Preview
INTNO
International product number
4055626511849
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAC137
Width of spacing
4.100 mm
BAA351
color
Black
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.001 kg
AAO663
GTIN
4055626511849
AAW338
Manufacturer product designation
Component connector
AAU734
Manufacturer product description
Component connector, with 10 kOhm resistance for wire-break monitoring, pitch: 5.2 mm, length: 8.9 mm, width: 4.1 mm, height: 34.8 mm, number of positions: 2, color: black
AAO057
Product type
P-CO 2-5 R10K
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part