Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1021058 - GW PN/ASCII 1E/2DB9
Bill of material
PHOENIX CONTACT 1021058
MANUID
Product number of the Manufacturer
1021058
DESCSHORT
Short Description
Interface converters
DESCLONG
Long Description
The GW PN/ASCII... converts RAW or ASCII serial strings into PROFINET. Includes one RJ45 port and two D-SUB 9 ports.
MANUTYPEDESC
Manufacturer Type Description
GW PN/ASCII 1E/2DB9
PREVIEW
Preview
AAG583
ethernet possible
No
AAI190
number of ports 10 Mbps of ST
0
AAI189
number of ports 10 Mbps of SC
0
AAI186
number of ports 10 Mbps BNC
0
AAI185
number of ports 10 Mbps AUI
0
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
No
AAI188
number of ports 10 Mbps RJ45
0
AAI193
number of ports 10/100 Mbps RJ45
1
AAI197
number of ports 100 Mbps SC
0
AAI199
number of ports 100 Mbps VF-45
0
AAI209
number of ports 1000 Mbps SC (SX)
0
AAI208
number of ports 1000 Mbps SC (LX)
0
AAG119
19 inch mounting possible
No
AAI261
number of GIBC-ports (LX)
0
AAI262
number of GIBC-ports (SX)
0
AAI305
number of mini-GBIC-ports (LX)
0
AAI306
number of mini-GBIC-ports (SX)
0
AAI177
number of ports 1 Gbps RJ45
0
AAI179
number of ports 10 Gbps LC (LX)
0
AAI180
number of ports 10 Gbps LC (SX)
0
AAI182
number of ports 10 Gbps SC (LX)
0
AAI184
number of ports 10 Gbps SC (SX)
0
AAI187
number of ports 10 Mbps MTRJ
0
AAI191
number of ports 10 Mbps VF-45
0
AAI196
number of ports 100 Mbps RJ45
0
AAI198
number of ports 100 Mbps ST
0
AAI202
number of ports 1000 Mbps LC (LX)
0
AAI203
number of ports 1000 Mbps LC (SX)
0
AAI206
number of ports 1000 Mbps RJ45
0
INTNO
International product number
4055626513409
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
BAF016
width
22.500 mm
BAA020
height
99 mm
AAP798
Application standards
EN 61000-6-2:2005
BAB577
depth
115 mm
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAD722
suitable for safety functions
No
AAO502
Number of HW interfaces serial RS485
0
AAO494
Number of HW interfaces Industrial Ethernet
1
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAO507
Number of HW interfaces, other
0
AAO504
Number of HW interfaces USB
0
AAO505
Number of HW interfaces Wireless
0
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
AAB728
IO-link master present
No
BAD403
Optical interface present
No
BAD582
Redundancy-compatible present
No
AAF768
web-server present
Yes
AAO663
GTIN
4055626513409
AAW338
Manufacturer product designation
Interface converters
AAU734
Manufacturer product description
The GW PN/ASCII... converts RAW or ASCII serial strings into PROFINET. Includes one RJ45 port and two D-SUB 9 ports.
AAO057
Product type
GW PN/ASCII 1E/2DB9
AAY811
URI of the product
http://www.phoenixcontact.com/product/1021058
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models