Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1021495 - UT 4-HESILA 250 (5X20)-EX
Bill of material
PHOENIX CONTACT 1021495
MANUID
Product number of the Manufacturer
1021495
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm², cross section:  0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
UT 4-HESILA 250 (5X20)-EX
PREVIEW
Preview
INTNO
International product number
4055626513379
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAC740
Min. line cross section, rigid
0.140 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
BAC137
Width of spacing
6.200 mm
BAA351
color
Black
BAA018
length
57.800 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.017924 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
BAC922
Design
swiveling
BAB943
Design of safety block
G fuse 5x20
AAO663
GTIN
4055626513379
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm², cross section:  0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
AAO057
Product type
UT 4-HESILA 250 (5X20)-EX
AAY811
URI of the product
http://www.phoenixcontact.com/product/1021495
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model