Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
102390 - COUPLING 100 F/F
Bill of material
102390
CODE
Code
102390
A
Inner diameter
98.35 mm
B
Height
31 mm
C
Length
115.0 mm
D
Height
72 mm
E
Thread
M4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models