Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
102391 - COUPLING 100 15° F/M
Bill of material
102391
CODE
Code
102391
A
Outer diameter
98 mm
B
Inner diameter
98.35 mm
C
Angle
15 °
D
Length
123.0 mm
E
Height
31 mm
F
Thread
M4
G
Height
94 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FM
    501004/A - 90° CURVED 100 M/M
    FM
    102519/A - CYLINDRICAL COUPLING 100 M
    FM
    400310 - TUBE 100 3000 M/M
    FM
    T 100 M/M/M - T COUPLING 100 M/M/M
    FM
    102390 - COUPLING 100 F/F
    FM
    200331 - FASTENING BAND 100
    FM
    FLEXIBLE TUBE 100 F/F GREY
    FM
    INVERTER - IP55 / IP66
    FM
    102393 - COUPLING 100 72 M/M
    FM
    102392 - SUCTION JOINT 150/100 F/M
    FM
    250009001 - SHUTTER 100 45 M/M
    FM
    SFXXXX - SUCTION FILTER 150 F
    FM
    102347 - Spacing for support P.25
    FM
    EASYROLL CURVE HEAD - P27
Previews
3D
Dimension
2D
Download CAD models