Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
102392 - SUCTION JOINT 150/100 F/M
Bill of material
102392
CODE
Code
102392
A
Outer diameter
98 mm
B
Inner diameter
147 mm
C
Length
31 mm
D
Length
176 mm
E
Height
145 mm
F
Thread
M4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models