Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
102393 - COUPLING 100 72 M/M
Bill of material
102393
CODE
Code
102393
A
Inner diameter
94 mm
B
Outer diameter
98 mm
C
Height
72 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models