Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1027883 - PTS 1,5/S-3PV/3P
Bill of material
PHOENIX CONTACT 1027883
MANUID
Product number of the Manufacturer
1027883
DESCSHORT
Short Description
Multi-level terminal block
DESCLONG
Long Description
Multi-level terminal block, Current and voltage are determined by the plug used., with equipotential bonder, nom. voltage: 500 V, nominal current: 15 A, connection method: Push-in / plug connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 35/7,5, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTS 1,5/S-3PV/3P
PREVIEW
Preview
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
15 A
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
15 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
3
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.560 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
3.500 mm
BAC476
height at lowest possible mounting
58.300 mm
BAA351
color
Grey
BAA018
length
119.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.015 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
BAC677
Max. line cross section, rigid
1.500 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4055626523064
AAW338
Manufacturer product designation
Multi-level terminal block
AAU734
Manufacturer product description
Multi-level terminal block, Current and voltage are determined by the plug used., with equipotential bonder, nom. voltage: 500 V, nominal current: 15 A, connection method: Push-in / plug connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 35/7,5, color: gray
AAO057
Product type
PTS 1,5/S-3PV/3P
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626523064
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models